Generator Circuit Breaker HECS-R

HECS-R is the world’s most compact GCB, which makes it appropriate for replacement and retrofit. The three circuit breaker poles - together with the hydro-mechanical spring drive, supervisory, and control elements - are mounted on a common frame. Phase distance can easily be selected to suit the connected busbar.

With a reliable solution and excellent performance this Generator Circuit Breaker can help all power stations (between 80 – 300 MW) increase safety and efficiency. It is suitable for open or cubicle installations.

Characteristics

  • small dimensions, compact
  • indoor installation
  • delivered fully assembled and tested

Advantages
  • easy installation with lower installation costs
  • no additional auxiliary equipment
  • maintenance after 20 years (or 20 000 close-open operations)

Documentación y descargas

Folleto
Generator Circuit Breaker Type HECS-100R/130R - Data and Dimensions

Inglés - 1.75 MB - pdf

  • Evalúe esta página
  • Enviar esta página

Sus preferencias:

db0003db002618 7f945394c67e809ec125751d005849b1